KSUSA3-35J25
Module 3, 35 Tooth Stainless Steel Hubless Spur Gear with 25mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $231.51 | 2 wks |
5 - 9 | $225.55 | 2 wks |
10+ | $223.93 | 2 wks |
$231.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 25 mm |
---|---|
Face Width | 30 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless with Keyway |
Module (Pitch) | 3 |
No. Of Teeth | 35 |
Pitch Dia. | 105 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |