KSUSA2.5-48J28
Module 2.5, 48 Tooth Stainless Steel Hubless Spur Gear with 28mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $252.52 | 2 wks |
5 - 9 | $246.47 | 2 wks |
10+ | $244.65 | 2 wks |
$252.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 28 mm |
---|---|
Face Width | 25 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless with Keyway |
Module (Pitch) | 2.5 |
No. Of Teeth | 48 |
Pitch Dia. | 120 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |