KSUSA2.5-35J18
Module 2.5, 35 Tooth Stainless Steel Hubless Spur Gear with 18mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $167.62 | 2 wks |
5 - 9 | $161.45 | 2 wks |
10+ | $159.87 | 2 wks |
$167.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 18 mm |
---|---|
Face Width | 25 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless with Keyway |
Module (Pitch) | 2.5 |
No. Of Teeth | 35 |
Pitch Dia. | 87.5 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |