KSUSA2-55J32
Module 2, 55 Tooth Stainless Steel Hubless Spur Gear with 32mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $184.14 | 2 wks |
5 - 9 | $178.24 | 2 wks |
10+ | $176.57 | 2 wks |
$184.14
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 32 mm |
---|---|
Face Width | 20 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless with Keyway |
Module (Pitch) | 2 |
No. Of Teeth | 55 |
Pitch Dia. | 110 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |