KSUSA2-40J16
Module 2, 40 Tooth Stainless Steel Hubless Spur Gear with 16mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $132.64 | 2 wks |
5 - 9 | $127.02 | 2 wks |
10+ | $125 | 2 wks |
$132.64
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 16 mm |
---|---|
Face Width | 20 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless with Keyway |
Module (Pitch) | 2 |
No. Of Teeth | 40 |
Pitch Dia. | 80 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |