KSUSA2-35J22
Module 2, 35 Tooth Stainless Steel Hubless Spur Gear with 22mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $118.00 | 11 wks |
5 - 24 | $111.5 | 11 wks |
25 - 49 | $108.37 | 11 wks |
50 - 99 | $104.12 | 11 wks |
100+ | Request for Quote |
$118.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 22 mm |
---|---|
Face Width | 20 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless with Keyway |
Module (Pitch) | 2 |
No. Of Teeth | 35 |
Pitch Dia. | 70 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |