KSUS4-30J30
Module 4, 30 Tooth Stainless Steel Spur Gear with 30mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $407.18 | 2 wks |
5 - 9 | $398.12 | 2 wks |
10+ | $395.17 | 2 wks |
$407.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 30 mm |
---|---|
Face Width | 40 mm |
Hub Dia. (0 = Hubless) | 100 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 4 |
No. Of Teeth | 30 |
Pitch Dia. | 120 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |