KSUS4-20J22
Module 4, 20 Tooth Stainless Steel Spur Gear with 22mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $320.41 | 11 wks |
5 - 99 | $243.58 | 11 wks |
100+ | Request for Quote |
$320.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 22 mm |
---|---|
Face Width | 40 mm |
Hub Dia. (0 = Hubless) | 65 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 4 |
No. Of Teeth | 20 |
Pitch Dia. | 80 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |