KSUS4-20
Module 4, 20 Tooth Stainless Steel Spur Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $204.12 | 2 wks |
10 - 24 | $195.68 | 2 wks |
25 - 49 | $187.32 | 2 wks |
50 - 99 | $179.03 | 3 wks |
100+ | Request for Quote |
$204.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 20 mm |
---|---|
Face Width | 40 mm |
Hub Dia. (0 = Hubless) | 65 mm |
Hub Style | With Hub No Set Screw |
Module (Pitch) | 4 |
No. Of Teeth | 20 |
Pitch Dia. | 80 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |