KSUS3-25J35
Module 3, 25 Tooth Stainless Steel Spur Gear with 35mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $204.71 | 2 wks |
5 - 9 | $194.81 | 2 wks |
10+ | $191.78 | 2 wks |
$204.71
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 35 mm |
---|---|
Face Width | 30 mm |
Hub Dia. (0 = Hubless) | 60 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 3 |
No. Of Teeth | 25 |
Pitch Dia. | 75 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |