KSUS3-15
Module 3, 15-Tooth SUS303 Stainless Steel (AISI-303) Metric Spur Gear with Plain Bore.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KSUS3-15J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KSUS3-15J10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $85.57 | 3 wks |
| 10 - 24 | $82.32 | 3 wks |
| 25 - 49 | $81.52 | 3 wks |
| 50 - 99 | $78.15 | 4 wks |
| 100+ | Request for Quote |
$85.57
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 15 mm |
|---|---|
| Face Width | 30 mm |
| Hub Dia. (0 = Hubless) | 36 mm |
| Hub Style | With Hub No Keyway |
| Material | Stainless Steel |
| Module (Pitch) | 3 |
| No. Of Teeth | 15 |
| Pressure Angle (°) | 20° |
| Quality Class | JIS grade N8 Precision |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities