KSUS2.5-25J15
Module 2.5, 25 Tooth Stainless Steel Spur Gear with 15mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $179.23 | 2 wks |
5 - 9 | $173.22 | 2 wks |
10+ | $171.37 | 2 wks |
$179.23
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 15 mm |
---|---|
Face Width | 25 mm |
Hub Dia. (0 = Hubless) | 50 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 2.5 |
No. Of Teeth | 25 |
Pitch Dia. | 62.5 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |