KSUS2.5-22J25
Module 2.5, 22 Tooth Stainless Steel Spur Gear with 25mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $175.65 | 2 wks |
5 - 9 | $165.85 | 2 wks |
10+ | $162.38 | 2 wks |
$175.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 25 mm |
---|---|
Face Width | 25 mm |
Hub Dia. (0 = Hubless) | 44 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 2.5 |
No. Of Teeth | 22 |
Pitch Dia. | 55 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |