KSUS2-28J18
Module 2, 28 Tooth Stainless Steel Spur Gear with 18mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $162.01 | 2 wks |
5 - 9 | $151.95 | 2 wks |
10+ | $149.08 | 2 wks |
$162.01
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 18 mm |
---|---|
Face Width | 20 mm |
Hub Dia. (0 = Hubless) | 45 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 2 |
No. Of Teeth | 28 |
Pitch Dia. | 56 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |