KSUS2-22J17
Module 2, 22 Tooth Stainless Steel Spur Gear with 17mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $118.75 | 2 wks |
5 - 9 | $108.89 | 2 wks |
10+ | $105.8 | 2 wks |
$118.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 17 mm |
---|---|
Face Width | 20 mm |
Hub Dia. (0 = Hubless) | 36 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 2 |
No. Of Teeth | 22 |
Pitch Dia. | 44 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |