KSUS2-20J12
Module 2, 20 Tooth Stainless Steel Spur Gear with 12mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $93.46 | 2 wks |
5 - 9 | $87.03 | 2 wks |
10+ | $85.05 | 2 wks |
$93.46
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 12 mm |
---|---|
Face Width | 20 mm |
Hub Dia. (0 = Hubless) | 32 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 2 |
No. Of Teeth | 20 |
Pitch Dia. | 40 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |