KSUS1.5-64J28
Module 1.5, 64 Tooth Stainless Steel Spur Gear with 28mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $189.54 | 2 wks |
5 - 9 | $179.77 | 2 wks |
10+ | $176.57 | 2 wks |
$189.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 28 mm |
---|---|
Face Width | 15 mm |
Hub Dia. (0 = Hubless) | 60 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 1.5 |
No. Of Teeth | 64 |
Pitch Dia. | 96 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |