KSUS1.5-55J12
Module 1.5, 55 Tooth Stainless Steel Spur Gear with 12mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $205.95 | 11 wks |
5 - 99 | $146.97 | 11 wks |
100+ | Request for Quote |
$205.95
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 12 mm |
---|---|
Face Width | 15 mm |
Hub Dia. (0 = Hubless) | 55 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 1.5 |
No. Of Teeth | 55 |
Pitch Dia. | 82.5 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |