KSUS1.5-40
Module 1.5, 40 Tooth Stainless Steel Spur Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $73.47 | 2 wks |
10 - 24 | $70.34 | 2 wks |
25 - 49 | $67.24 | 2 wks |
50 - 99 | $64.16 | 3 wks |
100+ | Request for Quote |
$73.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 12 mm |
---|---|
Face Width | 15 mm |
Hub Dia. (0 = Hubless) | 45 mm |
Hub Style | With Hub No Set Screw |
Module (Pitch) | 1.5 |
No. Of Teeth | 40 |
Pitch Dia. | 60 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |