KSUS1.5-100J32
Module 1.5, 100 Tooth Stainless Steel Spur Gear with 32mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $337.24 | 2 wks |
5 - 9 | $327.91 | 2 wks |
10+ | $324.87 | 2 wks |
$337.24
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 32 mm |
---|---|
Face Width | 15 mm |
Hub Dia. (0 = Hubless) | 80 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 1.5 |
No. Of Teeth | 100 |
Pitch Dia. | 150 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |