KSUS1-70J16
Module 1, 70 Tooth Stainless Steel Spur Gear with 16mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $122.13 | 2 wks |
5 - 9 | $111.85 | 2 wks |
10+ | $108.82 | 2 wks |
$122.13
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 16 mm |
---|---|
Face Width | 10 mm |
Hub Dia. (0 = Hubless) | 50 mm |
Hub Style | With Hub/Keyway/SS |
Module (Pitch) | 1 |
No. Of Teeth | 70 |
Pitch Dia. | 70 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |