KSUS1-30
Module 1, 30 Tooth Stainless Steel Spur Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $31.30 | 6 wks |
10 - 24 | $30.08 | 6 wks |
25 - 49 | $28.86 | 6 wks |
50 - 99 | $27.64 | 7 wks |
100+ | Request for Quote |
$31.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 10 mm |
Hub Dia. (0 = Hubless) | 25 mm |
Hub Style | With Hub No Set Screw |
Module (Pitch) | 1 |
No. Of Teeth | 30 |
Pitch Dia. | 30 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |