KSURCPF10-500
Circular Pitch 10 - 500mm Stainless Steel Rack with Finished Ends
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $381.29 | 3 wks |
| 10 - 24 | $367.43 | 3 wks |
| 25 - 49 | $364.49 | 3 wks |
| 50 - 99 | $350.2 | 4 wks |
| 100+ | Request for Quote |
$381.29
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Face Width (B) | 15 |
|---|---|
| Material | 304 Stainless Steel |
| Module | 3.183 |
| Pitch Height (D) | 17.38 |
| Pressure Angle (°) | 20 ° |
| Quality Class | Commercial |
| Stock Length (A) | 500 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities