KSUKB30100
Stainless Steel Gear Hub 15mm Bore, 100mm Hub Diameter.
To order standard gears with keyways and/or tapped holes, fill out the RFQ form with your required bore and secondary operation.
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, fill out the RFQ form with your required bore and secondary operation.
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $389.32 | 3 wks |
| 10 - 49 | $374.97 | 3 wks |
| 50 - 99 | $364.49 | 3 wks |
| 100+ | Request for Quote |
$389.32
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 15 mm |
|---|---|
| Face Width | 130 mm |
| Hub Dia. | 100 mm |
| Hub Projection | 30 mm |
| Hub Style | With Hub No Set Screw |
| Material / Quality Class | Stainless Steel / Precision |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities