KSUKB25058
Stainless Steel Gear Hub 12mm Bore, 58mm Hub Diameter.
To order standard gears with keyways and/or tapped holes, fill out the RFQ form with your required bore and secondary operation.
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
To order standard gears with keyways and/or tapped holes, fill out the RFQ form with your required bore and secondary operation.
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $178.48 | 3 wks |
| 10 - 24 | $171.7 | 3 wks |
| 25 - 49 | $170.03 | 3 wks |
| 50 - 99 | $163.04 | 4 wks |
| 100+ | Request for Quote |
$178.48
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 12 mm |
|---|---|
| Face Width | 83 mm |
| Hub Dia. | 58 mm |
| Hub Projection | 24.5 mm |
| Hub Style | With Hub No Set Screw |
| Material / Quality Class | Stainless Steel / Precision |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities