KSUB2-3020
Module 2, 30 Tooth Stainless Steel Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $83.53 | 2 wks |
10 - 24 | $79.86 | 2 wks |
25 - 49 | $76.24 | 2 wks |
50 - 99 | $72.65 | 3 wks |
100+ | Request for Quote |
$83.53
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 10 / Plain Hub |
---|---|
Drawing Choice / Material | Gear (Stainless Steel) |
Face Width | 11 |
Gear Ratio /mod. | 1:1.5 / 2 Module |
Mating Part# / Bore | KSUB2-2030 |
Mounting Distance | 40 |
Overall Width | 26.87 |
Pitch Dia. | 60 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 30/20 (Sold as Each) |