KSSY1-12
Module 1, 12 Tooth Mild Steel Thin Face Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.70 | 2 wks |
10 - 24 | $6.41 | 2 wks |
25 - 49 | $6.11 | 2 wks |
50 - 99 | $5.82 | 3 wks |
100+ | Request for Quote |
$6.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 5 mm |
---|---|
Face Width | 6 mm |
Hub Dia. (0 = Hubless) | 9 mm |
Hub Style | With Hub No Set Screw |
Material | Carbon Steel |
Module (Pitch) | 1 |
No. Of Teeth | 12 |
Pitch Dia. | 12 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |