KSSY0.8-40
Module 0.8, 40 Tooth Mild Steel Thin Face Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.03 | 2 wks |
10 - 24 | $12.47 | 2 wks |
25 - 49 | $11.91 | 2 wks |
50 - 99 | $11.35 | 3 wks |
100+ | Request for Quote |
$13.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 5 mm |
---|---|
Face Width | 4 mm |
Hub Dia. (0 = Hubless) | 25 mm |
Hub Style | With Hub No Set Screw |
Material | Carbon Steel |
Module (Pitch) | 0.8 |
No. Of Teeth | 40 |
Pitch Dia. | 32 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |