KSSS1.5-13
Module 1.5, 13 Tooth Mild Steel Pinion Shaft
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $36.76 | 2 wks |
10 - 24 | $35.18 | 2 wks |
25 - 49 | $33.62 | 2 wks |
50 - 99 | $32.07 | 3 wks |
100+ | Request for Quote |
$36.76
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width | 15 |
---|---|
Material | Carbon Steel |
Module (Pitch) | 1.5 |
No. Of Teeth | 13 |
Pitch Dia. | 19.5 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Stem Diameter | 15.2 mm |
Stem Length (Left) | 25 mm |
Stem Length (Right) | 100 mm |