KSSG5-20R32
Module 5, 20 Tooth Heat-Treated S45C Carbon Steel Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $309.15 | 5 wks |
5 - 9 | $280.29 | 5 wks |
10+ | $272.91 | 5 wks |
$309.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 25 mm |
---|---|
Face Width | 50 mm |
Hub Dia. (0 = Hubless) | 82 mm |
Hub Style | With Hub No Keyway |
Material | Carbon Steel |
Module (Pitch) | 5 |
No. Of Teeth | 20 |
Pitch Dia. | 100 mm |
Pressure Angle (°) | 20 ° |
Quality Class | JIS grade N7 Precision |