KSSG4-42
Module 4, 42 Tooth Ground Steel Spur Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $321.93 | 2 wks |
10 - 24 | $310.27 | 2 wks |
25 - 49 | $298.72 | 2 wks |
50 - 99 | $287.27 | 3 wks |
100+ | Request for Quote |
$321.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 25 mm |
---|---|
Face Width | 40 mm |
Hub Dia. (0 = Hubless) | 90 mm |
Hub Style | With Hub No Set Screw |
Material | Hardened Carbon Steel |
Module (Pitch) | 4 |
No. Of Teeth | 42 |
Pitch Dia. | 168 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |