KSSG3-18J22
Module 3, 18 Tooth Ground Steel Spur Gear with 22mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $151.37 | 11 wks |
5 - 99 | $113.74 | 11 wks |
100+ | Request for Quote |
$151.37
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 22 mm |
---|---|
Face Width | 30 mm |
Hub Dia. (0 = Hubless) | 40 mm |
Hub Style | With Hub/Keyway/SS |
Material | Hardened Carbon Steel |
Module (Pitch) | 3 |
No. Of Teeth | 18 |
Pitch Dia. | 54 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |