KSSG3-18
Module 3, 18 Tooth Ground Steel Spur Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $74.82 | 2 wks |
10 - 24 | $71.7 | 2 wks |
25 - 49 | $68.6 | 2 wks |
50 - 99 | $65.53 | 3 wks |
100+ | Request for Quote |
$74.82
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 16 mm |
---|---|
Face Width | 30 mm |
Hub Dia. (0 = Hubless) | 40 mm |
Hub Style | With Hub No Set Screw |
Material | Hardened Carbon Steel |
Module (Pitch) | 3 |
No. Of Teeth | 18 |
Pitch Dia. | 54 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |