KSSG2-90
Module 2, 90 Tooth Ground Steel Spur Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $245.58 | 2 wks |
10 - 24 | $236.14 | 2 wks |
25 - 49 | $226.77 | 2 wks |
50 - 99 | $217.49 | 3 wks |
100+ | Request for Quote |
$245.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 25 mm |
---|---|
Face Width | 20 mm |
Hub Dia. (0 = Hubless) | 80 mm |
Hub Style | With Hub No Set Screw |
Material | Hardened Carbon Steel |
Module (Pitch) | 2 |
No. Of Teeth | 90 |
Pitch Dia. | 180 mm |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |