KSSAG2-40
Module 2, 40 Tooth Heat-Treated S45C Carbon Steel Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $73.18 | 5 wks |
10 - 24 | $70.42 | 5 wks |
25 - 49 | $67.85 | 5 wks |
50+ | $65.87 | 5 wks |
$73.18
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 18 mm |
---|---|
Face Width | 20 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Material | Carbon Steel |
Module (Pitch) | 2 |
No. Of Teeth | 40 |
Pitch Dia. | 80 mm |
Pressure Angle (°) | 20 ° |
Quality Class | JIS grade N7 Precision |