KSSAG1.5-16
Module 1.5, 16 Tooth Heat-Treated S45C Carbon Steel Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $35.80 | 5 wks |
10 - 24 | $34.39 | 5 wks |
25 - 49 | $33.09 | 5 wks |
50 - 99 | $31.89 | 5 wks |
100+ | Request for Quote |
$35.80
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 10 mm |
---|---|
Face Width | 15 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Material | Carbon Steel |
Module (Pitch) | 1.5 |
No. Of Teeth | 16 |
Pitch Dia. | 24 mm |
Pressure Angle (°) | 20 ° |
Quality Class | JIS grade N7 Precision |