KSSAG1-30
Module 1, 30 Tooth Heat-Treated S45C Carbon Steel Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $45.65 | 5 wks |
10 - 24 | $43.86 | 5 wks |
25 - 49 | $42.21 | 5 wks |
50 - 99 | $40.67 | 5 wks |
100+ | Request for Quote |
$45.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 10 mm |
Hub Dia. (0 = Hubless) | 0 mm |
Hub Style | Hubless |
Material | Carbon Steel |
Module (Pitch) | 1 |
No. Of Teeth | 30 |
Pitch Dia. | 30 mm |
Pressure Angle (°) | 20 ° |
Quality Class | JIS grade N7 Precision |