KSSA4-18
Module 4, 18 Tooth Mild Steel Hubless Spur Gear with Plain Bore
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $134.62 | 3 wks |
| 10 - 24 | $131.33 | 3 wks |
| 25 - 49 | $125.23 | 3 wks |
| 50 - 99 | $119.66 | 4 wks |
| 100+ | $112.18 | 4 wks |
$134.62
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 20 mm |
|---|---|
| Face Width | 40 mm |
| Hub Dia. (0 = Hubless) | 0 mm |
| Hub Style | Hubless |
| Material | Carbon Steel |
| Module (Pitch) | 4 |
| No. Of Teeth | 18 |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities