KSS8-59S
Module 8, 59-Tooth S45C Steel (AISI-1045), Black Oxide Coating, Metric Spur Gear with Plain Bore.
This is a semi-custom part. Click the Submit an RFQ button below to order this part.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KSS8-59SJ10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
This is a semi-custom part. Click the Submit an RFQ button below to order this part.
To order standard gears with keyways and/or tapped holes, add a J after the catalog number, followed by your chosen bore size (e.g. KSS8-59SJ10).
Click the Submit an RFQ button to request a standard part with a secondary operation.
Bore size will be limited to a certain range per part, please check the PDF for availability. Custom parts are non-returnable and non-refundable.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 40 mm |
|---|---|
| Face Width | 75 mm |
| Hub Dia. (0 = Hubless) | 35 mm |
| Hub Style | With Hub No Set Screw |
| Material | Hardened Carbon Steel |
| Module (Pitch) | 8 |
| No. Of Teeth | 59 |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities