KSRT1-60

3.14mm Pitch 60 Tooth Mild Steel Hubless Ratchet with Plain Bore
Qty Range Price/Unit Ships Within
1 - 9 $30.06 2 wks
10 - 24 $28.79 2 wks
25 - 49 $27.54 3 wks
50 - 99 $26.3 3 wks
100+ Request for Quote
$30.06

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 15 mm
Face Width (S) 12 mm
Material (Ratchet / Pawl) Both Hardened Steel
No. Of Teeth 60
Outside Dia. 60 mm
Pawl Part # / Width A 1C14M13912 / 12
Ratchet Pitch 3.14 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team