KSRT1-50J16
3.14mm Pitch 50 Tooth Mild Steel Hubless Ratchet with 16mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $62.78 | 11 wks |
5 - 9 | $54.65 | 11 wks |
10+ | $51.58 | 11 wks |
$62.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 16 mm |
---|---|
Face Width (S) | 12 mm |
Material (Ratchet / Pawl) | Both Hardened Steel |
No. Of Teeth | 50 |
Outside Dia. | 50 mm |
Pawl Part # / Width | A 1C14M13912 / 12 |
Ratchet Pitch | 3.14 mm |