KSRT1-50J15

3.14mm Pitch 50 Tooth Mild Steel Hubless Ratchet with 15mm Finished Bore
Qty Range Price/Unit Ships Within
1 - 4 $62.78 2 wks
5 - 9 $54.65 2 wks
10+ $51.58 2 wks
$62.78

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 15 mm
Face Width (S) 12 mm
Material (Ratchet / Pawl) Both Hardened Steel
No. Of Teeth 50
Outside Dia. 50 mm
Pawl Part # / Width A 1C14M13912 / 12
Ratchet Pitch 3.14 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team