KSRT1-100J40

3.14mm Pitch 100 Tooth Mild Steel Hubless Ratchet with 40mm Finished Bore
Qty Range Price/Unit Ships Within
1 - 4 $90.93 2 wks
5 - 9 $83.19 2 wks
10+ $80.28 2 wks
$90.93

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 40 mm
Face Width (S) 12 mm
Material (Ratchet / Pawl) Both Hardened Steel
No. Of Teeth 100
Outside Dia. 100 mm
Pawl Part # / Width A 1C14M13912 / 12
Ratchet Pitch 3.14 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team