KSRT1-100J18
3.14mm Pitch 100 Tooth Mild Steel Hubless Ratchet with 18mm Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $93.05 | 11 wks |
5 - 9 | $85.31 | 11 wks |
10+ | $82.39 | 11 wks |
$93.05
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 18 mm |
---|---|
Face Width (S) | 12 mm |
Material (Ratchet / Pawl) | Both Hardened Steel |
No. Of Teeth | 100 |
Outside Dia. | 100 mm |
Pawl Part # / Width | A 1C14M13912 / 12 |
Ratchet Pitch | 3.14 mm |