KSROS1.5-500

Module 1.5, 500mm Mild Steel Round Rack with Short End
Qty Range Price/Unit Ships Within
1 - 9 $85.52 2 wks
10 - 24 $81.92 2 wks
25 - 49 $78.35 3 wks
50 - 99 $74.8 3 wks
100+ Request for Quote
$85.52

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Height 15
Length With Tooth 128
Material Carbon Steel
Module (or c.p.) 1.5
Overall Length 505 mm
Pitch Height (P) 13.5
Pressure Angle (°) 20 °
Quality Class Commercial
Shaft Dia. 15

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team