KSROCP10-1000
Circular Pitch 10 - 1000mm Mild Steel Round Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $292.47 | 2 wks |
10 - 24 | $281.15 | 2 wks |
25 - 49 | $269.93 | 3 wks |
50 - 99 | $258.82 | 3 wks |
100+ | Request for Quote |
$292.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height | 30 |
---|---|
Length With Tooth | 315 |
Material | Carbon Steel |
Module (or c.p.) | 3.1831 |
Overall Length | 1010 mm |
Pitch Height (P) | 26.82 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Shaft Dia. | 30 |