KSRO5-1000

Module 5, 1000mm Mild Steel Round Rack
Qty Range Price/Unit Ships Within
1 - 9 $554.45 2 wks
10 - 24 $534.62 2 wks
25 - 49 $514.96 3 wks
50 - 99 $495.48 3 wks
100+ Request for Quote
$554.45

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Height 50
Length With Tooth 315
Material Carbon Steel
Module (or c.p.) 5
Overall Length 1010 mm
Pitch Height (P) 45
Pressure Angle (°) 20 °
Quality Class Commercial
Shaft Dia. 50

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team