KSRO4-1000

Module 4, 1000mm Mild Steel Round Rack
Qty Range Price/Unit Ships Within
1 - 9 $400.11 2 wks
10 - 24 $385.4 2 wks
25 - 49 $370.81 3 wks
50 - 99 $356.36 3 wks
100+ Request for Quote
$400.11

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Height 40
Length With Tooth 316
Material Carbon Steel
Module (or c.p.) 4
Overall Length 1010 mm
Pitch Height (P) 36
Pressure Angle (°) 20 °
Quality Class Commercial
Shaft Dia. 40

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team