KSRO3-500

Module 3, 500mm Mild Steel Round Rack
Qty Range Price/Unit Ships Within
1 - 9 $159.38 2 wks
10 - 24 $153.13 2 wks
25 - 49 $146.95 3 wks
50 - 99 $140.81 3 wks
100+ Request for Quote
$159.38

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Height 30
Length With Tooth 156
Material Carbon Steel
Module (or c.p.) 3
Overall Length 505 mm
Pitch Height (P) 27
Pressure Angle (°) 20 °
Quality Class Commercial
Shaft Dia. 30

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team