KSRO3-1000
Module 3, 1000mm Mild Steel Round Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $298.72 | 6 wks |
10 - 24 | $290.65 | 6 wks |
25 - 49 | $282.57 | 7 wks |
50 - 99 | $274.5 | 7 wks |
100+ | Request for Quote |
$298.72
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Height | 30 |
---|---|
Length With Tooth | 315 |
Material | Carbon Steel |
Module (or c.p.) | 3 |
Overall Length | 1010 mm |
Pitch Height (P) | 27 |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial |
Shaft Dia. | 30 |